IESNA:LM-63-2002
[TEST]P1645553
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19899.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3212.0 3005.8 2869.6 2764.4 2612.8 2546.9 2649.3 2855.6 3144.7 3482.9 3874.4 4292.5 4720.5 5196.2 5642.5 
6182.7 6568.6 6884.3 7127.1 7226.7 7194.5 6916.6 6098.5 5645.3 5387.1 5044.7 4350.1 3158.7 2082.4 1299.4 863.0 
519.2 237.1 140.3 56.1 0.0 0.0 
3212.0 2988.9 2861.2 2753.2 2604.4 2546.9 2656.3 2862.6 3153.1 3488.5 3891.2 4313.6 4736.0 5183.6 5660.7 
6177.1 6607.9 6920.8 7176.2 7280.1 7266.0 6995.2 6230.4 5743.5 5502.1 5161.1 4458.1 3261.1 2152.6 1348.5 896.7 
547.3 269.4 154.4 66.0 0.0 0.0 
3212.0 3008.6 2866.8 2774.2 2643.7 2563.7 2642.3 2826.1 3073.1 3387.4 3769.1 4173.3 4595.6 5048.9 5517.6 
6005.9 6497.0 6932.0 7334.8 7601.4 7701.0 7691.2 7353.0 6690.7 6323.0 5979.2 5288.8 4051.2 2604.4 1626.4 
1081.9 689.0 380.3 252.6 106.6 0.0 0.0 
3212.0 3018.4 2896.3 2812.1 2694.2 2611.4 2639.5 2768.6 2984.7 3247.1 3565.7 3948.7 4338.8 4752.8 5190.6 
5652.3 6167.3 6721.6 7273.0 7748.7 8115.0 8347.9 8409.7 8340.9 8152.9 7790.8 7219.7 6133.6 3983.8 2375.7 
1385.0 879.8 502.4 249.8 94.0 0.0 0.0 
3212.0 3043.6 2923.0 2845.8 2767.2 2691.4 2671.8 2736.3 2873.9 3077.3 3335.5 3631.6 3950.1 4317.8 4721.9 
5127.5 5601.8 6144.8 6756.6 7406.3 7950.8 8395.6 8743.6 9028.5 9302.1 9554.7 9678.2 9233.4 7508.8 4437.1 
2053.0 909.3 484.1 206.3 75.8 1.4 0.0 
3212.0 3080.1 2969.3 2897.7 2852.8 2805.1 2779.8 2803.7 2872.4 3000.1 3175.6 3369.2 3588.1 3850.5 4174.7 
4484.8 4866.5 5338.0 5882.4 6533.5 7195.9 7821.7 8411.1 8972.4 9654.3 10457.0 11341.1 12053.9 11746.6 9297.9 
5032.0 1966.0 684.8 332.6 108.1 2.8 0.0 
3212.0 3112.4 3018.4 2962.3 2938.4 2934.2 2939.8 2960.9 3001.5 3071.7 3188.2 3338.3 3464.6 3582.5 3759.3 
4007.7 4298.1 4660.2 5149.9 5758.9 6487.2 7239.4 8054.6 8868.5 9720.3 10791.0 12007.6 13260.7 13785.5 12438.4 
9455.1 5519.0 1946.3 700.2 263.8 23.9 0.0 
3212.0 3113.8 3022.6 2967.9 2945.4 2945.4 2956.6 2979.1 3018.4 3088.5 3207.8 3355.2 3474.4 3579.7 3748.1 
3988.0 4254.6 4616.7 5105.0 5693.0 6440.9 7212.7 8009.7 8872.7 9720.3 10786.8 11995.0 13266.3 13802.4 12484.7 
9603.8 5903.5 2036.1 718.5 276.4 25.3 0.0 
3212.0 3130.6 3070.3 3035.2 3033.8 3056.3 3098.4 3143.3 3200.8 3275.2 3408.5 3550.2 3612.0 3680.7 3826.7 
4016.1 4261.7 4620.9 5107.8 5702.8 6403.0 7204.3 8053.2 8921.9 9808.7 10821.9 11924.8 12846.7 12988.5 11684.8 
9365.3 5937.1 2402.4 610.4 265.2 36.5 0.0 
3212.0 3171.3 3150.3 3155.9 3192.4 3248.5 3306.1 3369.2 3438.0 3533.4 3661.1 3739.7 3777.5 3853.3 3976.8 
4169.1 4406.2 4825.8 5335.2 5954.0 6767.9 7632.3 8558.4 9564.5 10649.3 11812.5 12848.1 13500.7 13093.7 11506.6 
9020.1 4709.3 1495.9 547.3 238.6 66.0 0.0 
3212.0 3210.6 3228.9 3276.6 3360.8 3468.8 3575.5 3690.5 3812.6 3944.5 4100.3 4183.1 4267.3 4388.0 4557.8 
4794.9 5112.0 5502.1 5973.6 6512.5 7097.6 7751.5 8412.5 9213.7 10027.6 10823.3 11349.5 11377.5 10125.8 8319.9 
5796.8 2427.6 766.2 327.0 120.7 36.5 0.0 
3212.0 3235.9 3271.0 3336.9 3445.0 3568.5 3691.9 3816.8 3937.5 4073.6 4212.6 4268.7 4315.0 4379.5 4455.3 
4563.4 4719.1 4915.6 5168.2 5472.7 5822.1 6195.3 6607.9 7128.5 7673.0 8136.0 8329.7 8115.0 6932.0 5586.3 
3888.4 1672.7 559.9 280.6 137.5 50.5 0.0 
3212.0 3227.5 3275.2 3355.2 3468.8 3590.9 3710.2 3815.4 3905.2 3993.6 4069.4 4069.4 4034.3 4003.5 3955.8 
3913.7 3896.8 3884.2 3864.5 3833.7 3794.4 3749.5 3742.5 3826.7 3985.2 4105.9 4006.3 3539.0 2600.2 1841.1 
1156.3 593.6 343.8 199.3 113.7 44.9 0.0 
3212.0 3269.6 3332.7 3408.5 3505.3 3583.9 3634.4 3655.5 3628.8 3550.2 3418.3 3193.8 2879.5 2499.2 2040.3 
1640.4 1293.8 1069.3 957.0 906.5 879.8 861.6 836.3 818.1 833.5 846.2 815.3 754.9 651.1 540.3 450.4 352.2 254.0 161.4 
88.4 28.1 0.0 
3212.0 3301.8 3359.4 3407.1 3446.4 3447.8 3383.2 3234.5 2986.1 2669.0 2297.1 1866.3 1477.6 1241.9 1129.6 1079.1 
1049.6 1035.6 1032.8 1032.8 1030.0 1018.8 994.9 959.8 926.1 910.7 878.4 806.9 693.2 551.5 439.2 346.6 244.2 145.9 87.0 22.5 
0.0 
3212.0 3315.9 3359.4 3367.8 3336.9 3221.9 2981.9 2669.0 2305.5 1893.0 1547.8 1364.0 1288.2 1253.1 1223.6 1204.0 1201.2 
1211.0 1234.9 1261.5 1288.2 1306.4 1312.0 1289.6 1243.3 1175.9 1077.7 966.8 832.1 652.5 471.5 314.3 209.1 140.3 73.0 14.0 0.0 
3212.0 3329.9 3348.2 3306.1 3174.1 2917.4 2576.4 2198.9 1818.6 1554.8 1458.0 1417.3 1378.0 1340.1 1307.8 1285.4 
1284.0 1316.2 1341.5 1330.3 1330.3 1331.7 1295.2 1220.8 1150.7 1088.9 1013.1 916.3 802.7 676.4 516.4 357.8 251.2 158.6 68.8 9.8 
0.0 
3212.0 3317.3 3314.5 3221.9 2995.9 2660.6 2295.7 1923.9 1644.6 1566.0 1545.0 1512.7 1460.8 1397.6 1348.5 1319.1 
1260.1 1178.7 1170.3 1145.1 1091.7 1094.5 1101.5 1115.6 1125.4 1115.6 1094.5 1060.9 1008.9 919.1 717.1 550.1 387.3 228.7 95.4 5.6 
0.0 
3212.0 3313.1 3290.6 3157.3 2855.6 2499.2 2102.1 1773.7 1654.4 1647.4 1636.2 1601.1 1542.2 1466.4 1389.2 1232.1 
1125.4 1055.2 958.4 937.4 933.2 947.2 978.1 1000.5 989.3 964.0 931.8 889.7 834.9 766.2 635.7 530.4 423.8 263.8 112.3 5.6 
0.0 
3212.0 3313.1 3282.2 3098.4 2771.4 2381.3 1999.6 1738.6 1706.3 1723.2 1721.8 1690.9 1630.6 1546.4 1352.7 1181.5 
1056.6 913.5 861.6 837.7 832.1 837.7 846.2 836.3 788.6 762.0 739.5 708.6 659.5 603.4 520.6 436.4 342.4 237.1 106.6 4.2 
0.0 
3212.0 3285.0 3245.7 3073.1 2704.1 2319.6 1942.1 1728.8 1728.8 1756.9 1765.3 1741.4 1692.3 1587.1 1351.3 1160.5 
983.7 881.2 847.6 853.2 912.1 926.1 839.1 837.7 766.2 756.4 718.5 683.4 641.3 551.5 465.9 373.3 276.4 190.8 78.6 4.2 
0.0 
3212.0 3271.0 3235.9 3057.7 2704.1 2319.6 1942.1 1727.4 1731.6 1761.1 1769.5 1751.3 1703.5 1582.9 1355.5 1152.1 
982.3 878.4 847.6 863.0 944.4 952.8 840.5 847.6 769.0 769.0 719.9 677.8 628.7 533.2 449.0 363.4 259.6 161.4 74.4 4.2 
0.0 
